HUBBELL
WBP_S1R10PSPC_PRODIMAGE
WBP_S1R10PSPC_PRODIMAGE

Recessed 10" Series, Sub Plate, Full Perimeter, (4) Extron® MAAP Opening

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R10PSPC

Fire Rated Poke Throughs, Recessed 10" Series, Sub Plate, Full Perimeter, (4) Extron® MAAP Opening

(4) Extron® MAPP openings

Product details

General

Accessory Type

Perimeter Sub Plate

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10PSPC

Color

White

Construction

Fabricated

Construction Material - Main

10 Meunt

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

10" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(4) Extron® MAAP Opening

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Sub Plates

UPC

783585547930

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed