HUBBELL
WBP_S1R10PSPD_PRODIMAGE
WBP_S1R10PSPD_PRODIMAGE
play
SystemOne 10” FRPT

Recessed 10" Series, Sub Plate, Full Perimeter, Style Line®/ Decorator Opening

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R10PSPD

Fire Rated Poke Throughs, Recessed 10" Series, Sub Plate, Full Perimeter, Style Line®/ Decorator Opening

(1) Style Line® decorator opening

Product details

General

Accessory Type

Perimeter Sub Plate

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10PSPD

Color

White

Construction

Fabricated

Construction Material - Main

10 Meunt

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

10" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(1) Style Line®/ Decorator Opening

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Sub Plates

UPC

783585547909

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

20