HUBBELL
WBP_S1R4PTBRZ_PRODIMAGE
WBP_S1R4PTBRZ_PRODIMAGE

Recessed 4" Series, (1) S1R4PTFIT fitting, (1) S1R4CVRBRZ Bronze Plated Recessed Cover, (1) S1R4SPQUAD Sub Plate, (1) S1FRPTJB Hubbell Junction Box

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R4PTQUADBRZ

Fire Rated Poke Throughs, Recessed 4" Series, Quad Through Floor Fitting with Bronze Plated Cover

  • For use with a 4.00” to 4.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Two Circuit Quad Receptacle

Product details

General

Accessory Type

4" FRPT Kit

Application

4" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R4PTQUADBRZ

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Antique Bronze Plated Cover

Item Type

4" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

4" Core Hole

Number Of Outlets

(1) Quad 20A 125V Receptacle

Size

Standard Sized Product

Style

FRPT - Complete Kits

Sub Brand

SystemOne Recessed

Type

4" Recessed Rated Poke Through Kits

UPC

783585446219

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed