HUBBELL
WBP_S1R4CVRGRY_PRODIMAGE
WBP_S1R4CVRGRY_PRODIMAGE

Recessed 4" Series, Cover Assembly, Gray Powder Coat Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R4CVRGRY

Fire Rated Poke Throughs, Recessed 4" Series, Cover Assembly, Gray Powder Coat Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • One Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

Product details

General

Accessory Type

4" Round Recessed Cover

Application

4" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R4CVRGRY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Gray Powder Coat Cover

Item Type

4" Recessed Fire-Rated Poke-Through Components

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Covers

Sub Brand

SystemOne Recessed

Type

4" Recessed Rated Poke Through Covers

UPC

783585445984

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

12

Pallet Quantity

720