HUBBELL
WBP_S1R4SP2X2DUPLEX_PRODIMAGE
WBP_S1R4SP2X2DUPLEX_PRODIMAGE

4" Series, Sub Plate, (1) Duplex Opening, (2) TRACJACK/ORTRONICS Openings

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R4SP2X2DUPLEXTJ

In-Floor Delivery Systems, SystemOne, Recessed 4" Series, Sub Plate, (1) Duplex Opening, (2) TRACJACK/ORTRONICS Openings

Duplex Opening with (2) Data Jack Openings

Product details

General

Accessory Type

Sub Plate

Application

Recessed 4" SystemOne Installation

Catalog Number

S1R4SP2X2DUPLEXTJ

Color

White

Construction

Steel

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

4" Recessed Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Mounting Type

Screw Mount

Number Of Outlets

(2) TRACJACK/ORTRONICS Openings

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

4" Recessed Sub Plates

UPC

783585546148

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

50