HUBBELL
WBP_S1R6SPK_PRODIMAGE
WBP_S1R6SPK_PRODIMAGE

Recessed 6" Series, Sub Plate, 50% Right Side, (1) Style Line® Decorator Opening

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R6SPK

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 50% Right Side, (1) Style Line® Decorator Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(1) Style Line® Decorator device opening

Product details

General

Accessory Type

Sub Plate

Application

  • 6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6SPK

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(1) Style Line® Decorator Opening

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

6" Recessed Rated Poke Through Sub Plates

UPC

783585443164

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

4200