WBP_S1R6SPM_PRODIMAGE
WBP_S1R6SPM_PRODIMAGE

Recessed 6" Series, Sub Plate, 50% Left Side, (1) Style Line® Decorator Opening

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R6SPM

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 50% Left Side, (1) Style Line® Decorator Opening

(1) Style Line® decorator opening

Product details

General

Accessory Type
Sub Plate
Application
  • 6" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
  • White
Construction
Fabricated
Construction Material - Main
6 Meunt
EU RoHS Indicator
Contact Manufacturer
Finish Type
White Paint
Item Type
6" Recessed Fire-Rated Poke-Through Components
Material
Steel
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Number Of Outlets
(1) Style Line® Decorator Opening
Size
Standard Sized Product
Style
Sub-Plates
Sub Brand
SystemOne Recessed
Type
  • 6" Recessed Rated Poke Through Sub Plates
  • 6" Recessed Rated Poke Through Sub Plates
UPC
783585444352

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus Listed

Logistics

Carton Quantity
50
Pallet Quantity
4200