HUBBELL
WBP_S1R8PT3BRS_PRODIMAGE
WBP_S1R8PT3BRS_PRODIMAGE

Recessed 8" Series, Kit

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R8PT3BRS

Fire Rated Poke Throughs, Recessed 8" Series, Kit, (1) S1R8PTFIT1, (1) S1R8JNC3, (1) S1R8CVRBRS, No Sub Plates

  • For use with a 8.00” to 8.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

Product details

General

Accessory Type

8" FRPT Kit

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8PT3BRS

Color

Brass

EU RoHS Indicator

Contact Manufacturer

Finish Type

Brushed Brass Plated Cover

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

8" Core Hole

Size

Standard Sized Product

Style

FRPT - Complete Kits

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Kit

UPC

783585444222

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed