WBP_S1R8PTFIT2_PRODIMAGE
WBP_S1R8PTFIT2_PRODIMAGE

Recessed 8" Series, Through Floor Fitting Only, (1) S1R8JNC2 fitting box, No Sub Plates

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R8PTFIT2

Fire Rated Poke Throughs, Recessed 8" Series, Through Floor Fitting Only, (1) S1R8JNC2, No Sub Plates

  • For use with a 8.00” to 8.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

Product details

General

Accessory Type
8" FRPT Kit
Application
8" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Item Type
8" Recessed Fire-Rated Poke-Through Components
Material
Fabricated
Mounting Type
8" Core Hole
Performance
  • Mechanical - Mounting - In 8"(203.2) cored concrete diameter through hole
  • Mechanical - Wire - Three #12 AWG solid conductors
Size
Standard Sized Product
Style
FRPT Fittings
Sub Brand
SystemOne Recessed
Type
8" Recessed Rated Poke Through Kit
UPC
783585443881

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • UL 514A Listed

Logistics

Carton Quantity
1
Pallet Quantity
33