HUBBELL
WBP_S1R10FFCVRBRS_PRODIMAGE
WBP_S1R10FFCVRBRS_PRODIMAGE
play
SystemOne 10” FRPT

Recessed 10" Series, Furniture Feed Cover Assembly, Brushed Brass Plated

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R10FFCVRBRS

Fire Rated Poke Throughs, Recessed 10" Series, Furniture Feed Cover Assembly, Brushed Brass Plated

  • (2) 2" Low Voltage Hubs and (2) 1" Line Voltage Hubs, (2) 1” to ¾” Reducers Provided
  • Three Piece Cover allows Isolated Low Voltage Access During Installation
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

Product details

General

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10FFCVRBRS

Color

Brass

Cover Type

Furniture Feed

EU RoHS Indicator

Contact Manufacturer

Finish Type

Brushed Brass Plated Cover

Item Type

10" Fire-Rated Poke-Through Component

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(2) 1" & (2) 2" Threaded Hub Multi-Service

Size

Standard Sized Product

Style

Cover Flanges

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Covers

UPC

783585547558

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

7