HUBBELL
WBP_S1R6FFCVRALU_PRODIMAGE
WBP_S1R6FFCVRALU_PRODIMAGE

Furniture Feed 6" Series, Furniture Feed Cover, Brushed Aluminum Cover

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R6FFCVRALU

SystemOne, Furniture Feed 6" Series, Furniture Feed Cover, Brushed Aluminum

Standard Product

Product details

General

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6FFCVRALU

Color

Aluminum

Construction

Fabricated

Cover Type

Furniture Feed

EU RoHS Indicator

Contact Manufacturer

Finish Type

Aluminum

Item Type

6" Fire-Rated Poke-Through Component

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(1) 3/4" & (1) 2" Threaded Hub Multi-Service

OEM Brand Name

Hubbell Wiring Device-Kellems

Size

Standard Sized Product

Style

Cover Flanges

Sub Brand

SystemOne Recessed

Type

6" Recessed Fire Rated Poke Through Covers

UPC

783585443522

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

1