HUBBELL
WBP_S1RFFFIT2_PRODIMAGE
WBP_S1RFFFIT2_PRODIMAGE

SystemOne, 2" Liquidtight Nonmetallic Conduit Fitting

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1RFFFIT2

SystemOne, 2" Liquidtight Nonmetallic Conduit Fitting

Standard Product

Product details

General

Accessory Type

Conduit Feed Fitting

Application

Through Floor Delivery, Hub Fitting

Catalog Number

S1RFFFIT2

Color

Metallic

Construction

Fabricated

Construction Material - Main

Composite

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Item Type

Conduit Feed Fitting

Material

Aluminum

Material - Mounting Hardware

N/A

Mounting Type

Mounts to Furniture Feed Cover

Number Of Outlets

None

OEM Brand Name

Hubbell Wiring Device-Kellems

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

Flush Fire Rated Poke Through Components

UPC

783585443577

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed