HUBBELL
WBP_S1RPLUG075ALU_PRODIMAGE
WBP_S1RPLUG075ALU_PRODIMAGE

SystemOne, Replacement Parts, 3/4" Furniture Feed Plugs, Aluminum

Brand:

Hubbell Premise Wiring

Catalog ID:

S1RPLUG075ALU

SystemOne, Replacement Parts, 3/4" Furniture Feed Plugs, Aluminum

  • Replacement 3/4" Replacement Plug for Furniture Feed Covers

Standard Product

Product details

General

Accessory Type

Replacement Plugs

Application

Through Floor Delivery, Replacement Plug

Catalog Number

S1RPLUG075ALU

Color

Aluminum

Construction

Fabricated

Construction Material - Main

Composite

EU RoHS Indicator

Contact Manufacturer

Finish Type

Brushed Aluminum Cover

Item Type

Replacement Flush Threaded Plug

Material

Aluminum

Material - Mounting Hardware

N/A

Mounting Type

Mounts to Furniture Feed Cover

Number Of Outlets

None

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

Flush Fire Rated Poke Through Components

UPC

783585443652

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed