HUBBELL
4741
* Representative image
4741

1-1/2 in. SWIVEL-LOK®, Extra Flexible Tubing Liquidtight Straight Connector

Brand:

Raco

Catalog ID:

4746

1-1/2 in. SWIVEL-LOK®, Extra Flexible Tubing Liquidtight Straight Connector

  • All black nonmetallic construction ends metal fatigue and separation problems and provides superior corrosion resistance
  • Each connector is supplied with a Neoprene O-ring and nylon gasket
  • Additional sizes available

Product details

LT COND

General

Application

  • For use in dry or wet locations when the conduit and fittings are not subject to physical damage
  • Use extra flexible tubing and connectors whenever added flexibility is required for installation, operation, or maintenance

Catalog Number

4746

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

Fitting Type

Connectors

Material

Nylon

UPC

050169047460

Dimensions

Dimensions

2.35 in x 2.49 in x 2.49 in

Height

2.49 in

Length

2.35 in

Trade Size

1-1/2 in

Weight

0.15 lb

Width

2.49 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Nema Rating

NEMA 4X, 12 and 13

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

Resources and downloads