HUBBELL
4721
* Representative image
4721

1-1/4 in. Type B Liquidtight Straight Connector

Brand:

Raco

Catalog ID:

4725

1-1/4 in. Type B Liquidtight Straight Connector

Use Type B conduit and fittings whenever flexibility is required for installation, operation, or maintenace. Used in either dry or wet locations.

  • Nylon construction provides superior corrison resistance
  • Available in trade sizes 3/8 in. through 2 in.
  • Includes neoprene O-ring and nylon locknuts

Product details

LT COND

General

Application

  • For use in dry or wet locations when the conduit and fittings are not subject to physical damage
  • Use Type B conduit and fittings whenever flexibility is required for installation, operation, or maintenance

Catalog Number

4725

Conduit Type

Liquidtight

Connector Type

SWIVEL-LOK

Environmental Conditions

Wet Location

Fitting Type

Connectors

Material

Nylon

UPC

050169047255

Dimensions

Dimensions

2.2 in x 2.275 in x 2.2 in

Height

2.2 in

Length

2.2 in

Trade Size

1-1/4 in

Weight

0.18 lb

Width

2.275 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 4X, 12 and 13

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1680

Resources and downloads