HUBBELL
1952
* Representative image
1952

1/2 in. EMT Offset Compression Connector

Brand:

Raco

Catalog ID:

1952

1/2 in. EMT Offset Compression Connector

  • Rugged metallic construction provides mechanical protection for the raceway
  • Hex compression nuts assure easy wrench installation
  • Additional sizes available

Product details

Conduit

General

Catalog Number

1952

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Die Cast Zinc

UPC

050169019528

Dimensions

Dimensions

2.156 in x 1.224 in x 1.551 in

Height

1.551 in

Length

2.156 in

Trade Size

1/2 in

Weight

0.13 lb

Width

1.224 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

50

Pallet Quantity

15050

Resources and downloads