* Representative image
1/2 in. EMT Offset Compression Connector
Request a Quote
Brand:
Raco
Catalog ID:
1952
1/2 in. EMT Offset Compression Connector
Rugged metallic construction provides mechanical protection for the raceway
Hex compression nuts assure easy wrench installation
Additional sizes available
Product details
Resources and downloads
Product details
General
Conduit Type
EMT
Connector Type
Compression
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Die Cast Zinc
UPC
050169019528
Dimensions
Dimensions
2.156 in x 1.224 in x 1.551 in
Height
1.551 in
Length
2.156 in
Trade Size
1/2 in
Weight
0.13 lb
Width
1.224 in
Certifications And Compliance
Certified Listed
UL Listed
CSA Certified
Logistics
Carton Quantity
50
Pallet Quantity
15050
Resources and downloads
Specifications
1952
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Certifications
Download All
UL COC - E195970 - 3
UL COC - E195970- 1
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions