HUBBELL
1202
* Representative image
1202

2-1/2 in. Rigid/IMC Sealing Locknut

Brand:

Raco

Catalog ID:

1207

2-1/2 in. Rigid/IMC Sealing Locknut

Seal against water and oil with the RACO® sealing locknuts. A fused-in-place gasket guarantees a liquidtight seal. Locking tangs ensure tight connection to the box or enclosure. Locknuts can secure either sheet metal or cast enclosures.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Economical alternative to a threaded enclosure connector
  • UL and CSA Listed
  • Available in trade sizes 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

1207

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Locknuts

Material

Steel

UPC

050169012079

Dimensions

Dimensions

0.169 in x 3.535 in x 3.535 in

Height

3.535 in

Length

0.169 in

Trade Size

2-1/2 in

Weight

0.124 lb

Width

3.535 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

30

Minimum Pack Quantity

30

Pallet Quantity

6720

Resources and downloads