1222
* Representative image
1222

1-1/4 in. 150 Degree Rigid/IMC Grounding Bushing, Feed-Through-Lug, Insulated

Brand:

Raco

Catalog ID:

1225

1-1/4 in. 150 Degree Rigid/IMC Grounding Bushing, Feed-Through-Lug, Insulated

Insert ground wire through a RACO® Feed-thru style lug. Product is dual rated for either copper or aluminum grounding conductors.

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insuliner rated for 150° C
  • Grounding Wire Capacity - #14 Sol. - #4 Str.
  • UL and CSA Listed
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

General

Conduit Type
Rigid/IMC
Connector Type
Grounding
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Bushings
Insulation Type
Insulated
Material
Malleable Iron
UPC
050169012253

Dimensions

Dimensions
1.281 in x 2.125 in x 2.625 in
Height
2.625 in
Length
1.281 in
Trade Size
1-1/4 in
Weight
0.2 lb
Width
2.125 in

Electrical Ratings

Grounding Wire Capacity Maximum
#4 STR
Grounding Wire Capacity Minimum
#14 SOL

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
12375