HUBBELL
1267
* Representative image
1267

3/4 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated

Brand:

Raco

Catalog ID:

1263DC

3/4 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated

  • Lay-in and Fee-thru lug styles provide an easy means of inserting a ground wire
  • Dual rated aluminum grounding lugs may be used with copper or aluminum grounding conductors
  • Insuliner temperature rated at 150° C
  • Malleable iron construction insures mechanical protection for the raceway
  • Zinc electroplated for corrosion protection
  • Additional sizes available

Product details

Conduit

General

Catalog Number

1263DC

Conduit Type

Rigid/IMC

Connector Type

Grounding

Fitting Type

Bushings

Insulation Type

Insulated

Material

Malleable Iron

UPC

050169916292

Dimensions

Dimensions

0.75 in x 1.406 in x 1.781 in

Height

1.781 in

Length

0.75 in

Trade Size

3/4 in

Weight

0.114 lb

Width

1.406 in

Electrical Ratings

Grounding Wire Capacity Maximum

#4 STR

Grounding Wire Capacity Minimum

#14 SOL

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

Resources and downloads