HUBBELL
1308
* Representative image
1308

2 in. Rigid/IMC 1-Hole Strap

Brand:

Raco

Catalog ID:

1308

2 in. Rigid/IMC 1-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Not UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

1308

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Malleable Iron

UPC

050169013083

Dimensions

Dimensions

4.5 in x 1.406 in x 2.547 in

Height

2.547 in

Length

4.5 in

Trade Size

2 in

Weight

0.457 lb

Width

1.406 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7000

Resources and downloads