HUBBELL
1354
* Representative image
1354

1 in. EMT or Rigid/IMC Compression Threaded Coupling

Brand:

Raco

Catalog ID:

1354

1 in. EMT or Rigid/IMC Compression Threaded Coupling

  • All steel construction ensures mechanical protection
  • All components are zinc electroplated for corrosion protection
  • UPC bar code fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

Product details

Conduit

General

Catalog Number

1354

Conduit Type

Rigid/IMC

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Steel

UPC

050169013540

Dimensions

Dimensions

1.625 in x 1.656 in x 1.656 in

Height

1.656 in

Length

1.625 in

Trade Size

1 in

Weight

0.235 lb

Width

1.656 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

Resources and downloads