text.skipToContent text.skipToNavigation

1383

by Raco 

Catalog ID: 1383

2-1/2 in. to 2 in. Reducing Washer

  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

Product Details

General

Fitting Type Washers
Material 1383
UPC 050169013830

Dimensions

Dimensions 0.125 in x 3.188 in x 3.188 in
Height 3.188 in
Length 0.125 in
Trade Size 2-1/2 in to 2 in
Weight 0.075 lb
Width 3.188 in

Logistics

Carton Quantity 50
Pallet Quantity 19800

Resources/Downloads

Specifications

Terms and Conditions