HUBBELL
1377
* Representative image
1377

3 in. to 2 in. Reducing Washer

Brand:

Raco

Catalog ID:

1386

3 in. to 2 in. Reducing Washer

  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

Product details

General

Catalog Number

1386

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

1386

UPC

050169013861

Dimensions

Dimensions

0.125 in x 3.813 in x 3.813 in

Height

3.813 in

Length

0.125 in

Trade Size

3 in to 2 in

Weight

0.155 lb

Width

3.813 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000

Resources and downloads