HUBBELL
1502
* Representative image
1502

1-1/4 in. Rigid/IMC 3-Piece Coupling

Brand:

Raco

Catalog ID:

1505

1-1/4 in. Rigid/IMC 3-Piece Coupling

  • Malleable iron construction ensures mechanical protection for the raceway
  • All components are zinc electroplated for corrosion protection
  • Additional sizes available

Product details

Conduit

General

Catalog Number

1505

Conduit Type

Rigid/IMC

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Malleable Iron

UPC

050169015056

Dimensions

Dimensions

1.688 in x 2.156 in x 2.156 in

Height

2.156 in

Length

1.688 in

Trade Size

1-1/4 in

Weight

0.83 lb

Width

2.156 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

Resources and downloads