HUBBELL
1502
* Representative image
1502

2 in. Rigid/IMC 3-Piece Coupling

OR

Brand:

Raco

Catalog ID:

1508

2 in. Rigid/IMC 3-Piece Coupling

  • Malleable iron construction ensures mechanical protection for the raceway
  • All components are zinc electroplated for corrosion protection
  • Additional sizes available

Product details

Conduit

General

Catalog Number

1508

Conduit Type

Rigid/IMC

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Malleable Iron

UPC

050169015087

Dimensions

Dimensions

2.406 in x 3.375 in x 3.375 in

Height

3.375 in

Length

2.406 in

Trade Size

2 in

Weight

2.01 lb

Width

3.375 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

Resources and downloads