HUBBELL
1722
1722

1/2 in. 90 Degree Rigid/IMC Short Elbow

Brand:

Raco

Catalog ID:

1722

1/2 in. 90 Degree Rigid/IMC Short Elbow

  • All malleable iron construction ensures mechanical protection for the raceway
  • All components are zinc electroplated for corrosion protection
  • Additional sizes available

Product details

Conduit

General

Catalog Number

1722

Conduit Type

Rigid/IMC

EU RoHS Indicator

Yes

Fitting Type

Elbows

Material

Malleable Iron

UPC

050169017227

Dimensions

Dimensions

2.072 in x 1.079 in x 1.75 in

Height

1.75 in

Length

2.072 in

Trade Size

1/2 in

Weight

0.159 lb

Width

1.079 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

50

Pallet Quantity

17500

Resources and downloads