HUBBELL
1941
* Representative image
1941

1/2 in. Flex to 1/2 in. EMT Squeeze/Compression Coupling

Brand:

Raco

Catalog ID:

1942-8

1/2 in. Flex to 1/2 in. EMT Squeeze/Compression Coupling

  • Rugged metallic construction ensures mechanical protection
  • Steel/malleable components are electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

Product details

Conduit

General

Catalog Number

1942-8

Conduit Type

EMT

Connector Type

Squeeze

Fitting Type

Couplings

Material

Malleable Iron

UPC

050169194287

Dimensions

Dimensions

1.75 in x 0.938 in x 1.5 in

Height

1.5 in

Length

1.75 in

Trade Size

1/2 in Flex to 1/2 in EMT

Weight

0.167 lb

Width

0.938 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

Resources and downloads