HUBBELL
1952
* Representative image
1952

3/4 in. EMT Offset Compression Connector

Brand:

Raco

Catalog ID:

1953

3/4 in. EMT Offset Compression Connector

  • Rugged metallic construction provides mechanical protection for the raceway
  • Hex compression nuts assure easy wrench installation
  • Additional sizes available

Product details

Conduit

General

Catalog Number

1953

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Die Cast Zinc

UPC

050169019535

Dimensions

Dimensions

2.938 in x 1.421 in x 2.13 in

Height

2.13 in

Length

2.938 in

Trade Size

3/4 in

Weight

0.225 lb

Width

1.421 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

Resources and downloads