HUBBELL
1992
* Representative image
1992

3/4 in. EMT Indenter Connector, Insulated

Brand:

Raco

Catalog ID:

1993

3/4 in. EMT Indenter Connector, Insulated

Bond EMT conduit to a box or enclosure with RACO® indenter connectors. Offered in either insulated or noninsulated styles. Provides concrete-tight connections when taped.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Not UL Listed
  • Available in trade sizes of 1/2 in or 3/4 in.

Product details

Conduit

General

Catalog Number

1993

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

UPC

050169019931

Dimensions

Dimensions

1.547 in x 1.516 in x 1.516 in

Height

1.516 in

Length

1.547 in

Trade Size

3/4 in

Weight

0.108 lb

Width

1.516 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

250

Minimum Pack Quantity

25

Pallet Quantity

Resources and downloads