HUBBELL
2002
* Representative image
2002

3/4 in. EMT Set-Screw Connector, Uninsulated

Brand:

Raco

Catalog ID:

2003-8

3/4 in. EMT Set-Screw Connector, Uninsulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • 1 set-screw

Product details

Conduit

General

Catalog Number

2003-8

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169200384

Dimensions

Dimensions

1.594 in x 1.375 in x 1.625 in

Height

1.625 in

Length

1.594 in

Trade Size

3/4 in

Weight

0.129 lb

Width

1.375 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

Resources and downloads