HUBBELL
2104
* Representative image
2104

1 in. Flex Straight Squeeze Connector, Uninsulated

Brand:

Raco

Catalog ID:

2104

1 in. Flex Straight Squeeze Connector, Uninsulated

  • All malleable construction ensures mechanical protection for the raceway
  • Electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

Product details

General

Catalog Number

2104

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Yes

Fitting Type

Connectors

Material

Malleable Iron

UPC

050169021040

Dimensions

Dimensions

1.688 in x 1.72 in x 2.391 in

Height

2.391 in

Length

1.688 in

Trade Size

1 in

Weight

0.313 lb

Width

1.72 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7500

Resources and downloads