HUBBELL
2191
* Representative image
2191

3/8 in. Flex/AC Straight Squeeze Connector, Uninsulated

Brand:

Raco

Catalog ID:

2191

3/8 in. Flex/AC Straight Squeeze Connector, Uninsulated

  • Rugged metallic construction ensures mechanical protection for the raceway
  • Additional sizes available

Product details

MC_BX

General

Catalog Number

2191

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169021910

Dimensions

Dimensions

1 in x 1.13 in x 1.167 in

Height

1.167 in

Length

1 in

Trade Size

3/8 in

Weight

0.063 lb

Width

1.13 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

500

Pallet Quantity

Resources and downloads