HUBBELL
2191
* Representative image
2191

3/4 in. Flex/AC Straight Squeeze Connector, Uninsulated

Brand:

Raco

Catalog ID:

2193

3/4 in. Flex/AC Straight Squeeze Connector, Uninsulated

  • Rugged metallic construction ensures mechanical protection for the raceway
  • Additional sizes available

Product details

MC_BX

General

Catalog Number

2193

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169021934

Dimensions

Dimensions

1.594 in x 1.5 in x 1.593 in

Height

1.593 in

Length

1.594 in

Trade Size

3/4 in

Weight

0.124 lb

Width

1.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

250

Minimum Pack Quantity

25

Pallet Quantity

12000

Resources and downloads