HUBBELL
2202
* Representative image
2202

1/2 in. Flex/AC 90 Degree Squeeze Connector, Uninsulated, for FMC/AC/MC Cable

Brand:

Raco

Catalog ID:

2202

1/2 in. Flex/AC 90 Degree Squeeze Connector, Uninsulated, for FMC/AC/MC Cable.

  • All malleable construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection

Product details

MC_BX_CONDUIT LOGO

General

Catalog Number

2202

Conduit Type

  • Flexible Metal Conduit
  • Armored Cable/Metal Clad (AC/MC)

Connector Type

Squeeze

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Malleable Iron

UPC

050169022023

Dimensions

Dimensions

2.234 in x 1.797 in x 1.54 in

Height

1.54 in

Length

2.234 in

Trade Size

1/2 in

Weight

0.199 lb

Width

1.797 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

100

Pallet Quantity

Resources and downloads