HUBBELL
2238
* Representative image
2238

3-1/2 in. EMT or Rigid/IMC 2-Hole Strap

Brand:

Raco

Catalog ID:

2241

3-1/2 in. EMT or Rigid/IMC 2-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 2-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Available in trade sizes of 1/2 in. through 6 in.

Product details

Conduit

General

Catalog Number

2241

Conduit Type

EMT

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Material

Steel

UPC

050169022412

Dimensions

Dimensions

7.498 in x 1.003 in x 4.144 in

Height

4.144 in

Length

7.498 in

Trade Size

3-1/2 in

Weight

0.256 lb

Width

1.003 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

Resources and downloads