HUBBELL
2273
* Representative image
2273

1/2 in. Flex Screw-In Coupling

OR

Brand:

Raco

Catalog ID:

2272

1/2 in. Flex Screw-In Coupling

  • Rugged metallic construction ensures mechanical protection for the raceway
  • Additional sizes available

Product details

General

Catalog Number

2272

Conduit Type

Flexible Metal Conduit

Connector Type

Screw-In

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169022726

Dimensions

Dimensions

1.797 in x 0.969 in x 0.969 in

Height

0.969 in

Length

1.797 in

Trade Size

1/2 in

Weight

0.056 lb

Width

0.969 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

500

Pallet Quantity

Resources and downloads