HUBBELL
2283
* Representative image
2283

3/8 in. Flex Screw-In Connector

Brand:

Raco

Catalog ID:

2281

3/8 in. Flex Screw-In Connector

  • Rugged metallic construction ensures mechanical protection for the raceway
  • Additional sizes available

Product details

General

Catalog Number

2281

Conduit Type

Flexible Metal Conduit

Connector Type

Screw-In

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169022818

Dimensions

Dimensions

1.297 in x 0.922 in x 0.922 in

Height

0.922 in

Length

1.297 in

Trade Size

3/8 in

Weight

0.056 lb

Width

0.922 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

500

Pallet Quantity

Resources and downloads