* Representative image
SEU Cable Entrance Head 3 #8 - 3 #1, 1 #6 - 1 #3
Request a Quote
Brand:
Raco
Catalog ID:
2430
Prop 65 - Cancer & Reproductive Harm Notice
SEU Cable Entrance Head 3 #8 - 3 #1, 1 #6 - 1 #3
Lightweight aluminum body construction eases installation and provides corrosion resistance
Plastic insuliner snaps out easily for quick cable insertion
For cable sizes: 3-#8 through 3-#1 and 1-#6 through 1-#3
Additional size available
Product details
Resources and downloads
Product details
General
Accessory Type
Fitting
Conduit Type
Service Entrance
Connector Type
Clamp-Type
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Clamps
Material
Aluminum
UPC
050169024300
Dimensions
Dimensions
2.625 in x 2.75 in x 2.875 in
Height
2.875 in
Length
2.625 in
Weight
0.254 lb
Width
2.75 in
Conductor Related
Cable Size
3 #8 through 3 #1; 1 #6 through 1 #3
Certifications And Compliance
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Logistics
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
2940
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
2430
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Certifications
UL COC - E195972-1
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions