HUBBELL
2507
* Representative image
2507

0.5 in to 1 in Ground Clamp for Bare Armored Ground Wires, Bronze Alloy

Brand:

Raco

Catalog ID:

2507

0.5 in to 1 in Ground Clamp for Bare Armored Ground Wires, Bronze Alloy

  • Bronze cast construction assures ground path continuity and provides corrosion resistance
  • Additional sizes available

Product details

General

Application

For use with grounding wire or conduit to water pipes or ground rods

Catalog Number

2507

Material

Bronze Alloy

UPC

050169025079

Dimensions

Dimensions

2.375 in x 2.25 in x 2.75 in

Height

2.75 in

Length

2.375 in

Weight

0.355 lb

Width

2.25 in

Conductor Related

Conductor Range

#6 AWG to #10 AWG

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

Resources and downloads