HUBBELL
RACO_2625_2626_2628_ProdImage
* Representative image
RACO_2625_2626_2628_ProdImage

2 in. EMT Set-Screw Coupling

Brand:

Raco

Catalog ID:

2628

2 in. EMT Set-Screw Coupling

Used in dry locations, couple two ends of conduit with RACO® set-screw couplings. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2628

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169026281

Dimensions

Dimensions

3.44 in x 2.54 in x 2.69 in

Height

2.69 in

Length

3.44 in

Trade Size

2 in

Weight

0.577 lb

Width

2.54 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

20

Minimum Pack Quantity

5

Pallet Quantity

2200

Resources and downloads