HUBBELL
2652
* Representative image
2652

1/2 in. 90 Degree Rigid/IMC Handy Ell Threaded Coupling

Brand:

Raco

Catalog ID:

2652

1/2 in. 90 Degree Rigid/IMC Handy Ell Threaded Coupling

  • Gasket and cover included
  • Additional sizes available

Product details

Conduit

General

Catalog Number

2652

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169026526

Dimensions

Dimensions

1 in x 1.75 in x 1.75 in

Height

1.75 in

Length

1 in

Trade Size

1/2 in

Weight

0.269 lb

Width

1.75 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

4000

Resources and downloads