HUBBELL
2622
* Representative image
2622

3 in. EMT Set-Screw Coupling

Brand:

Raco

Catalog ID:

2672

3 in. EMT Set-Screw Coupling

Used in dry locations, couple two ends of conduit with RACO® set-screw couplings. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • UL Listed for Rigid/IMC conduit, allowing for installation flexibility
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2672

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169026724

Dimensions

Dimensions

4.48 in x 3.93 in x 3.98 in

Height

3.98 in

Length

4.48 in

Trade Size

3 in

Weight

1.091 lb

Width

3.93 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

12

Minimum Pack Quantity

12

Pallet Quantity

576

Resources and downloads