HUBBELL
2693
* Representative image
2693

1-1/2 in. 90 Degree Flex Squeeze Connector, Uninsulated

Brand:

Raco

Catalog ID:

2696

1-1/2 in. 90 Degree Flex Squeeze Connector, Uninsulated

  • Rugged metallic construction ensures mechanical protection for the raceway
  • Additional sizes available

Product details

General

Catalog Number

2696

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Die Cast Zinc

UPC

050169026960

Dimensions

Dimensions

6.06 in x 3.668 in x 4 in

Height

4 in

Length

6.06 in

Trade Size

1-1/2 in

Weight

1.144 lb

Width

3.668 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

Resources and downloads