HUBBELL
2762
* Representative image
2762

3/4 in. 90 Degree EMT Handy Ell Connector

OR

Brand:

Raco

Catalog ID:

2763

3/4 in. 90 Degree EMT Handy Ell Connector

Used in dry locations, bond EMT conduit to a box or enclosure with RACO® handy ells. Ells are handy in applications where bending conduit is NOT practical.

  • Rugged metallic construction ensures mechanical protection
  • 90° Ell
  • UL Listed, CSA
  • Available in trade sizes of 1/2 in or 3/4 in.
  • Cover included

Product details

Conduit

General

Catalog Number

2763

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Die Cast Zinc

UPC

050169027639

Dimensions

Dimensions

2.77 in x 1.36 in x 1.475 in

Height

1.475 in

Length

2.77 in

Trade Size

3/4 in

Weight

0.45 lb

Width

1.36 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

50

Minimum Pack Quantity

5

Pallet Quantity

Resources and downloads