HUBBELL
2822
* Representative image
2822

Floor Mount Couplings - Coupling

Brand:

Raco

Catalog ID:

2824

1 in. EMT Compression Coupling

Couple two ends of EMT conduit with RACO® compression connectors. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Hex compression nuts assure easy wrench installation
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2824

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169028247

Dimensions

Dimensions

1.869 in x 1.406 in x 1.406 in

Height

1.406 in

Length

1.869 in

Trade Size

1 in

Weight

0.278 lb

Width

1.406 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

200

Pallet Quantity

Resources and downloads