HUBBELL
2822
* Representative image
2822

1-1/2 in. EMT Compression Coupling

Brand:

Raco

Catalog ID:

2826

1-1/2 in. EMT Compression Coupling

Couple two ends of EMT conduit with RACO® compression connectors. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Hex compression nuts assure easy wrench installation
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2826

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169028261

Dimensions

Dimensions

2.344 in x 2 in x 2 in

Height

2 in

Length

2.344 in

Trade Size

1-1/2 in

Weight

0.673 lb

Width

2 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

40

Minimum Pack Quantity

10

Pallet Quantity

1200

Resources and downloads