HUBBELL
2838
* Representative image
2838

2 in. EMT Compression Connector, Insulated

Brand:

Raco

Catalog ID:

2838

2 in. EMT Compression Connector, Insulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Insulated
  • Oversized hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2838

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Die Cast Zinc

UPC

050169028384

Dimensions

Dimensions

2.234 in x 2.656 in x 2.656 in

Height

2.656 in

Length

2.234 in

Trade Size

2 in

Weight

0.81 lb

Width

2.656 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

20

Minimum Pack Quantity

5

Pallet Quantity

2200

Resources and downloads