text.skipToContent text.skipToNavigation

2912-8

by Raco 

Catalog ID: 2912-8

1/2 in. EMT Compression Connector, Insulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Conduit Type EMT
Connector Type Compression
Fitting Type Connectors
Insulation Type Insulated
Material Steel
UPC 050169291283

Dimensions

Dimensions 1.781 in x 1.25 in x 1.25 in
Height 1.25 in
Length 1.781 in
Trade Size 1/2 in
Weight 0.131 lb
Width 1.25 in

Certifications and Compliance

Certified Listed cULus Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 25
Minimum Pack Quantity 25
Pallet Quantity 12000 EA

Resources/Downloads

Specifications

Terms and Conditions