HUBBELL
2922RT
* Representative image
2922RT
2922RT_1
2922RT_2

1 in. EMT Raintight Compression Coupling

OR

Brand:

Raco

Catalog ID:

2924RT

1 in. EMT Raintight Compression Coupling

In wet locations, couple two ends of conduit with RACO® compression couplings. Designed to comply with current Raintight test requirements (2008 NEC 358.42 and 314.15.) For easy inspection, "Wet Location" is marked on all fittings.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Marked with "Wet Location" for easy inspection
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2924RT

Conduit Type

EMT

Connector Type

Compression

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Steel

UPC

050169292495

Dimensions

Dimensions

2.237 in x 1.56 in x 1.645 in

Height

1.645 in

Length

2.237 in

Trade Size

1 in

Weight

0.271 lb

Width

1.56 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

75

Minimum Pack Quantity

15

Pallet Quantity

4500